For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SK SF GFS - 2-way ball valve, in forged design
Bill of material
SK SF 650 GFS
DES
Identifier
SK SF 650 GFS
DN
Nominal diameter
51 mm
SER
Pressure series
6000 PSI
FS
Flange size
2"
LW
Clearance
47 mm
PN
Nominal Pressure
400 bar
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
251 mm
B
Box width
106.7 mm
H1
Box height
111.35 mm
L1
Box length
100 mm
H2
Connection height
53.35 mm
B1
Thickness
27 mm
S
Plate thickness
5 mm
C
Width
114 mm
E
Hole distance
96.8 mm
F
Hole distance
44.5 mm
A
Height
133 mm
G
Thread
M20 mm
C1
Diameter
79.4 mm
A1
Diameter
63.3 mm
G1
Diameter
52 mm
T
Diameter cut
2.8 mm
W
Diameter section
4.2 mm
D
Diameter
67 mm
L2
Length
80 mm
L3
Length
12.6 mm
SW1
Width across flats
85 mm
SW2
Width across flats
85 mm
G2
Thread
M72x0.75 mm
I
Thread length
31 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.